We are using cookies to provide our services

By using our services you agree to our use of cookies

Versoleil™ SunShade - Single Blade System - for Curtain Wall

Unique ref.: 21103
Brand: Kawneer NA
Product family: Doors
Product group: Exterior Louvers and Grilles
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (6)
Product Features

Shades of Versatility in form and function.
 
Pre-engineered for multiple Kawneer curtain wall systems, the common component design offers versatility in both form and function. Versoleil™ SunShades provide design flexibility to incorporate sunshades easily into any building envelope to help create your vision. All this, plus highly configurable blade options for maximum shading and energy-saving potential.
 
Learn more about Versoleil™ SunShades

Key Features Include:
 

  • Standardized solution for seamless integration with 1600 Wall System®1, 1600 Wall System®2, 1600 Wall System®5, 1600UT system™1, 1600 SS™ and 1600 SS™ SSG curtain wall systems
  • Highly versatile design allows for blades to be mounted in horizontal or vertical configurations
  • Innovative mounting design allows for multiple angles in both horizontal and vertical configurations
  • Tested for combined wind, snow and dead loads
  • Thermally broken attachment method for 1600 Wall System®1, 1600 Wall System®2 SSG, 1600 SS™ and 1600 SS™ SSG curtain wall systems
  • Inside and outside 90° and 135° corners available
  • Multiple blade sizes ranging from 6” to 14” deep
  • Screw spline construction
  • Ability to have multiple rows of horizontal single blades per opening
  • Can help earn LEED® credits in 3 different categories
  • Design allows for thermal expansion and contraction
  • Permanodic® anodized finishes in 7 choices
  • Painted finishes in standard and custom choices
  • Shading performance can be analyzed by Solector® Sun Shading Estimator Tool


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Louvres
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved