We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

AA™3200 Thermal Sliding Doors

Unique ref.: 21038
Brand: Kawneer NA
Product family: Doors
Product group: Sliding Doors
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (8)
AA™3200 Thermal Sliding Doors
  • 4-1/4" (108mm) sightline
  • 6-3/4" (171.5mm) depth
  • High thermal performance
  • Hurricane resistance
  • Exterior Application
Product FeaturesAA™3200 Thermal Sliding Door meets the challenges of thermal, coastal and hurricane resistant conditions.  Available in both High Performance (AA™3200HP) and Hurricane Resistant (AA™3200IR) versions, it features contemporary hardware, clean sightlines and endless configuration options.
 
Key Features Include:
 
  • Open view slab-to-slab units that can span up to 10’ tall, providing occupants clear unobstructed views
  • A larger wheel, stainless steel tandem roller with precision ground sealed bearings, allows smooth operation of even the largest and heaviest sliding panels
  • Unique beveled profiles that create architectural shadow lines and permit a commercial product to receive mid- to high-rise residential acceptance
  • Two distinct looks – a sub-sash option for equal sightlines across the opening and a direct field glazed option for a more traditional sliding door look
  • A 2-1/4” standard sill, with 15 psf water performance, provides a smaller sightline at the interior/exterior transition
  • Coped, screw spline joinery for easier fabrication and assembly
  • Pre-glazing of the sliding panel and sub-sash fixed panel with a common glass size for quicker glazing and installation
Product Applications:

  • Meeting the challenges of high winds, heavy rain, blizzards and hurricanes, it offers a practical product solution for use on high-end condominiums, hotels and apartments
  • Fixed panels can be stacked via a common mullion to achieve even greater expanses of glass (OOXO) in addition to the standard OX, XO, OXO and OXXO openings


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Sliding
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Sliding

Name Value
Air Infiltration 0.30 CFM @ 6.24 psf

All BIM objects are real products from real manufacturers confirmed and approved