We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

GLASSvent™ Windows for Curtain Wall

Unique ref.: 21022
Brand: Kawneer NA
Product family: Walls
Product group: Curtain Walls
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (8)
GLASSvent™ Windows for Curtain Wall
  • 2-11/16" (68.3mm) or 3-7/16" (87.3mm) depth
  • Architectural window (AW)
  • Thermal performance
  • Casement or projecting configuration
  • Blast mitigation
Product FeaturesVisually Frameless Windows
Less Exterior Sightlines and More Design Potential
 
For use with 1600 Wall System™1 , 1600 Wall System™2 , 1600 Wall System™3 , 1600 Wall System™4 , 1600 Wall System™5 , 2250 IG, and 2250 LR Curtain Wall Systems

GLASSvent has everything you'd expect in a Kawneer Window:
 
  • Available as a Project-Out or Outswing Casement Window
  • No Exterior Framing Sightline Buildup
  • Suitable for Retrofit or New Construction
  • Performance Tested for a Class and Grade of AW-90 
  • Thermally Improved Flush Vent Design
  • Structural Silicone Glazed for 1/4" (6.4) and 1" (25.4) infills
  • Cast White Bronze Locking Hardware
  • Concealed Stainless Steel 4-bar Hinges
  • Optional Hardware Available


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - Curtain Walls
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved