We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

8400TL Thermal Windows

Unique ref.: 21020
Brand: Kawneer NA
Product family: Windows
Product group: Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (3)
8400TL Thermal Windows
  • 4" (101.6mm) frame depth
  • Architectural window (AW)
  • Thermal performance
  • Fixed, single or double hung, horizontal sliding
  • Blast mitigation, hurricane resistance
Product FeaturesFor high performance and design flexibility.

Key Features Include:
 
  • Available in fixed, single hung, double hung and horizontal sliding
  • Tested for performance class and grade ratings ranging from HC/AW70 to HC/AW100 on single/double hung and horizontal sliding, and F-HC100/F-AW100 on fixed
  • 4" (101.6) master frame depth
  • Available with standard face or putty glaze replication
  • ISOLOCK® thermal barrier
  • Master frame barrier consisting of a two-part, chemically curing high density polyurethane, which is mechanically and adhesively bonded to the aluminum
  • Sash barrier consisting of a two-part, chemically curing high density polyurethane in conditioned thermal pockets, which is mechanically and adhesively bonded to the aluminum 
  • Factory silicone glazed
  • Large and Small Missile Impact tested for Single Hung and Horizontal Slider configurations
  • Blast tested for Single Hung and Horizontal Slider configurations 


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Other
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Other

Name Value
Air Infiltration 0.3 CFM @ 6.2 psf

Kawneer NA

Properties

Name Value
Style Fixed | Single Hung | Double Hung | Horizontal Sliding

All BIM objects are real products from real manufacturers confirmed and approved