We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

7225 Non-Thermal Windows

Unique ref.: 21019
Brand: Kawneer NA
Product family: Windows
Product group: Casement Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (1)
Product Features

For High performance in a non-thermally broken Window system.

Key Features Include:
 

  • Available as Projected, Casement and Fixed
  • Tested for Performance Class and Grade of HC90 and AW90
  • 2-1/4" (57.2) frame depth and 0.090" nominal wall thickness
  • Overlap Vent Design
  • Cast white bronze cam locks and keepers
  • Optional dual glazing with or without Venetian blinds
  • Optional factory glazing
  • 7225 Non-Thermal Windows have been Large and Small Missile Impact tested for Fixed and Project Out configurations


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Opening Hinge
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Air Infiltration 0.10 CFM @ 6.24 psf

All BIM objects are real products from real manufacturers confirmed and approved