We are using cookies to provide our services

By using our services you agree to our use of cookies

516/518 Thermal Windows

Unique ref.: 21016
Brand: Kawneer NA
Product family: Building Materials
Product group: Glazing Frames
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (2)
Product Features

High performance Ribbon Window

Key Features Include: 

  • 14.6 mm IsoPort™ glass-reinforced nylon 6/6 thermal break provides:
    - Improved condensation resistance and thermal transmittance performance capability
    - Rigid profile with composite structural performance
    - Exterior / Interior finish options
  • Meets or exceeds the highest performance levels of CSA standard
  • CAN/CSA-A440 windows
  • Seamless coupling mullion features unbroken weather joint on exterior surface
  • Provision for thermal movement
  • Simple joinery with overlapping flanges for economical construction and good weathering capability
  • Optional full rain screen capability
  • Accommodates 1" (25 mm) sealed glazing units
  • Glass installed and replaced from interior
  • Exterior pre-shim butyl glazing tapes
  • Interior EPDM rubber glazing gaskets
  • Lock-in glass stop
  • Open-in frameless vent option
  • Companion open-out or open-in vent inserts available
  • Accepts 512 Ventrow Thermal Ventilator


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved