We are using cookies to provide our services

By using our services you agree to our use of cookies

1600 LR Wall™ Curtain Wall System

Unique ref.: 21014
Brand: Kawneer NA
Product family: Walls
Product group: Curtain Walls
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (2)
1600 LR Wall™ Curtain Wall System
  • 2-1/2" (63.5mm) sightline
  • 5-3/4" (146.1mm) and 7-1/4" (184.2) system depths
  • Thermal performance
  • Low-rise application
  • Structural silicone glazed (SSG) options

 

Product FeaturesEconomical stock length system designed for low-rise applications.

Key Features Include:
 
  • Low rise curtain wall system for stock length sales
  • Narrow 2-1/2" (63.5) sightline
  • Standard 5-3/4" (146.1) and 7-1/4" (184.2) system depths
  • System is outside, pressure glazed, available with captured or SSG mullions
  • Captured system:
        - No drilled weeps
        - Water deflectors used typically
        - Intermediate horizontals are mullion drained
        - Joint plugs only required at weeped horizontals above vertical splices
  • SSG system:
       - Structural silicone glazed verticals and captured horizontals
       - Extruded joint plugs required with weeped intermediate horizontals
  • Infill options are 1/8" (3.2), 1/4" (6.4) or 1" (25.4) 
  • Concealed fastener joinery creates smooth, monolithic appearance
  • EPDM gaskets and thermal break
  • Open back horizontals and perimeters are available for cost savings
  • Shear block fabrication method
  • Corner mullions available
  • Offers integrated entrance framing systems
  • Silicone compatible glazing materials for long-lasting seals
  • Two color option
  • Permanodic™ anodized finishes in seven standard choices
  • Painted finishes in 42 standard choices and unlimited custom choices 
 
Optional Features:
 
  • Steel reinforcing available
  • Captured system heavy-weight mullion available for 7-1/4" (184.2) system
  • Captured system integrates with standard Kawneer windows
  • Captured system integrates with concealed GLASSvent™
  • Profit$Maker™ Plus die sets available 
     
Product Applications:
 
  • Ideal for low rise applications
  • 4 stories or less, no more than one splice per mullion


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - Curtain Walls
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Walls - Curtain Walls

Name Value
Air Infiltration 0.06 CFM @ 6.24 psf

All BIM objects are real products from real manufacturers confirmed and approved