We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

7500 Wall™ Curtain Wall System

Unique ref.: 21011
Brand: Kawneer NA
Product family: Walls
Product group: Curtain Walls
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (7)
7500 Wall™ Curtain Wall System
  • 2-1/2" (63.5mm) sightline
  • 6-5/16" (160.3mm) or 7-5/16" (185.7mm) depth
  • Ultra thermal performance
  • Outside glazed
Product Features7500 Wall™ curtain wall from Kawneer is the complete performer in all conditions.  Whether the application is curtain wall, ground floor framing or strip windows, it offers added design freedom along with real reduction in energy usage.
 
With Kawneer’s 24mm and 49mm IsoWeb™ thermal break combined with double or triple glazing, 7500 Wall™ curtain wall meets both energy and building code requirements. Significant savings in HVAC capital costs and annual energy costs can be realized.
 
The exceptional thermal performance of 7500 Wall™ curtain wall leads to more design opportunities with the possibility of increased allowable glass areas. And with the flexibility of a three-piece system, dual finish options can be considered. Exterior covers can be finished differently from the interior framing.
 
7500 Wall™ curtain wall from Kawneer provides uncompromising design and uncompromising energy efficiency.

Key Features Include:
 
  • Incorporates high performance IsoWeb™ thermal break
  • Accommodates various infills, including triple glazed insulating glass units
  • Allows two-color design options
  • Fully pressure equalized, rain screen design
  • Excellent air and water performance
  • Profile is 2-1/2" (63.5)
  • U-factor up to 0.98 W/m² x °C (Equivalent US units are 0.17 BTU/hr x ft² x °F)
  • Door adapters for 260, 360 and 560 Insulclad™ Thermal Entrances


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - Curtain Walls
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Walls - Curtain Walls

Name Value
Air Infiltration 0.06 CFM @ 6.24 psf

All BIM objects are real products from real manufacturers confirmed and approved