We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

526 Thermal Windows

Unique ref.: 20680
Brand: Kawneer NA
Product family: Windows
Product group: Swinging Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (1)
526 Thermal Windows
  • 2-1/4" (57.2mm) depth
  • Thermal performance
  • Casement or projecting configuration
Product FeaturesKey Features Include:
 
  • 14.6 mm IsoPort™ glass-reinforced nylon 6/6 thermal break provides:
          - Improved condensation resistance and thermal
            transmittance performance capability 
          - Rigid profile with composite structural performance 
          - Exterior / interior finish options
  • Meets or exceeds the highest performance levels of CSA standard CAN/CSA-A440 windows
  • Sash features mitred and clip, adhesive, stake joinery to provide rigid and weather tight corners
  • Operating sash uses tubular extrusions  
  • Factory fabricated and assembled
  • Optional full rain screen capability
  • Accommodates 25 mm sealed glazing units
  • Glass installed and replaced from interior
  • Exterior pre-shim butyl glazing tapes
  • Interior EPDM rubber glazing gaskets
  • Lock-in glass stop
  • Optional insect screens 


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Opening Hinge
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved