We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

2250 L-R Wall System

Unique ref.: 20676
Brand: Kawneer NA
Product family: Walls
Product group: Curtain Walls
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (4)
2250 L-R Wall System
  • 2-1/4" (57.2mm) sightline
  • 4-1/2" (114.3mm), 5" (127mm), 6" (152.4mm), or 7-1/2" (190.5mm) depth
  • Thermal performance
  • Structural silicone glazed (SSG) options
  • Outside glazed
Product FeaturesToday’s construction industry demands faster building times, higher performance and improved aesthetics. In response, Kawneer’s team of engineers developed 2250 L-R Wall for low-rise applications—a stick system that  offers the performance of high-rise curtain wall with the advantages of faster installation and lower field labor costs.
 
2250 L-R Wall is ideally suited to curtain wall applications of four stories or less and may also be used in punched openings and ribbon windows.

Key Features Include:
 
  • Economical stick system; no compromise performance
  • Utilizes a polymer thermal clip, allowing for easier installation and labor savings
  • Concealed fastener joinery for an unbroken appearance
  • Accepts either 1/4" (6.4) or 1" (25.4) infills
  • Design flexibility allows a structural glazed option


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - Curtain Walls
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Walls - Curtain Walls

Name Value
Air Infiltration 0.06 CFM @ 6.24 psf

All BIM objects are real products from real manufacturers confirmed and approved