We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Flushline™ Entrances

Unique ref.: 20635
Brand: Kawneer NA
Product family: Doors
Product group: Preassembled Door and Frame Units
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (12)

Flushline™ Entrances

  • Flush panel
  • 1-3/4" (44.5mm) depth
  • Non-thermal performance
  • Moderate to high traffic
  • Blast mitigation, hurricane resistance

 

Product Features

High-Traffic Entrances Designed to Protect What’s Inside 
 
Our proven Flushline™ Entrances have been enhanced from the inside out for the performance and protection you need for today’s harsh environments, more demanding building codes and commercial applications where durability is needed. This makes Flushline™ Entrances the natural choice for educational building applications – from grade schools to universities – where durability, strong design aesthetics, security and a custom look are important.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Door sets
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Door sets

Name Value
Air Infiltration 0.50 CFM @ 6.24 psf|1.00 CFM @ 1.57 psf

All BIM objects are real products from real manufacturers confirmed and approved