We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

2000T Terrace Doors

Unique ref.: 20607
Brand: Kawneer NA
Product family: Doors
Product group: Preassembled Door and Frame Units
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (4)
2000T Terrace Doors
  • 3-3/4" (95.3mm) sightline
  • 2-1/4" (57.2mm) depth
  • 4" (101.6mm) frame depth
  • High thermal performance
  • Hurricane resistance
  • Exterior balcony application
Product FeaturesHigh Performance Terrace Doors Designed for use in Condominiums, Lofts, Apartments and Hotels

Features
  •   Performance class and grade:
          Single: AW-PG90-ATD
          Pairs: AW-PG45/65-ATD
  • Inswing or outswing
  • 2-1/4" deep door rails and stiles
  • Mitered door and frame corners
  • Heavy duty internal corner clips
  • 1" x 4" door frame
  • 0.125 nominal wall thickness, door and frame
  • Three way adjustable butt hinges
  • Polyamide thermal break
  • Double row of weather seals
  • Stainless steel multipoint latch lock / deadbolt with swinghooks and shootbolts as required
  • Solid brass lever handle selection in multiple finishes
  • Removable tubular interlocking glazing beads
  • Accommodates 1/4", 5/16", 3/8", 1/2", 9/16", 5/8", 3/4", 13/16", 1" and 1-1/16" infills
  • Dry glazed method
  • Factory glazed shipped with door hung in frame
  • Kawneer standard finishes
  • Two color option
  • Integral astragal on pairs
 
Optional Features
  • Concealed stainless steel doorstop
  • LCN 1260 surface applied closer
  • Low profile sill option
Product Applications
  • The Series 2000T Terrace Door is a high performance French door for use in
    condominiums, lofts, hotels and apartments
  • The Series 2000T Terrace Door Frame is intended to be installed in "punched"
    openings or as a liner frame within other Kawneer framing or curtain wall systems
  • When sidelites and/or transoms are required the 2000T door frame is installed as a liner frame within other Kawneer framing or curtain wall systems


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-58-23-02
Uniclass 2.0 Description: Aluminium Door Frames
Uniclass 2015 Code: Ac_15_50_25
Uniclass 2015 Description: Doors
NBS Reference Code: 58-23-02
NBS Reference Description: Aluminium Door Frames
CSI MasterFormat 2014 Code: 08 41 13
CSI MasterFormat 2014 Title: Aluminum-Framed Entrances and Storefronts
OmniClass Number: 23-17 11 11 13
OmniClass Title: Preassembled Door and Frame Units
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
North America
  • United States

ARCOM The Specification experts

Arcom Product Master Spec properties

Arcom Product Master Spec properties

Specifications for the Construction industry AIA Masterformat

Name Value
Direct Link to Specification (word) http://www.kawneer.com/kawneer/cad_na/1822/999_Specifications/SPCA080EN_2000T%20Terrace%20Door%20-%20English/SPCA080EN.docx

BIMobject SEEK Properties

Doors - Door sets

Name Value
Air Infiltration 0.30 CFM @ 6.24 psf

All BIM objects are real products from real manufacturers confirmed and approved