We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

350/500 Tuffline™ Entrances

Unique ref.: 20595
Brand: Kawneer NA
Product family: Doors
Product group: Preassembled Door and Frame Units
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (16)
350/500 Tuffline™ Entrances
  • 3-1/2" (88.9mm), or 5" (127mm) sightline
  • 2" (50.8mm) depth
  • 3/16" (4.8mm) wall thickness
  • Non-thermal performance
  • High traffic, high abuse application
Product FeaturesWhen its a Tough Call, there's Tuffline - The Entrance Systems that are Tougher than all the Rest
 
Kawneer's 350 and 500 Tuffline™ Entrances are a complete system of door, frame and hardware, designed and engineered to create total performance. Total toughness. For schools, university buildings, shopping malls, stadiums and convention centers. For any building entrance where traffic is heavy and the potential for abuse is high. The choice is in the stiles — 350 Tuffline has a 3-1/2" (88.9) wide stile, while 500 Tuffline has a 5" (127) wide stile.

Key Features Include:
 
  • Constructed for unequaled strength with 3/16" (4.8) walls throughout door and frame 
  • 3-1/2" (88.9) wide stiles (350 Tuffline™ Entrances) and 5" (127) wide stiles (500 Tuffline™ Entrances) with 2" (50.8) deep door sections on both 
  • Door heights range from 7 to 9 feet; widths from 3 to 4 feet 
  • Door frame face width is 2" (50.8) and depth is 4-1/2" (114.3)
  • Accepts glazing infills from 1/4" to 1" (6.4 to 25.4) 
  • Complete package of door, door frame and hardware
  • Kawneer's dual moment welded corner construction resists both the lever arm and torsion forces all doors experience


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Door sets
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Door sets

Name Value
Air Infiltration 0.50 CFM @ 6.24 psf|1.00 CFM @ 1.57 psf

All BIM objects are real products from real manufacturers confirmed and approved