We are using cookies to provide our services

By using our services you agree to our use of cookies

Trifab™ 400 Framing System

Unique ref.: 20594
Brand: Kawneer NA
Product family: Building Materials
Product group: Glazing Frames
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (1)
Product Features

Proven solution for storefront and low-rise applications.

Key Features Include:
 

  • Trifab 400 has 1-3/4" x 4" (44.5 x 101.6) frame members accept 1/4" (6.4) infills 
  • May be flush glazed from the inside or outside 
  • Choice of screw spline, shear block or stick construction


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Building Materials - Glass & Glazing

Name Value
Air Infiltration 0.06 CFM @ 6.24 psf

All BIM objects are real products from real manufacturers confirmed and approved