We are using cookies to provide our services

By using our services you agree to our use of cookies

EnCORE™ Framing System

Unique ref.: 20585
Brand: Kawneer NA
Product family: Building Materials
Product group: Glazing Frames
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (8)
Product Features

Taking center stage in Kawneer's lineup, EnCORE™ Framing System is a two-piece, face-and-gutter system that offers thermal economy, a Structural Silicone Glazing (SSG) option and numerous design choices.
 
Engineered for easy installation and lower costs, features include the unique QuickSeal™ self-sealing system, a broad selection of system depths and a 1 3/4-inch (44.5) minimal sightline.
 
EnCORE™ readily adapts to remodel projects and new construction, whether traditional or modern architecture.

KEY FEATURES INCLUDE: 

  • Economical
  • 1-3/4" (44.5) sightline with a 3-9/16" (90.5), 4-1/2" (114.3) or 6" (152.4) depth
  • Front or Center (4-1/2") glass applications
  • Outside glazed
  • Screw Spline, Shear Block or Type-B fabrication
  • SSG option
  • Infill options up to 1-1/8" (28.6)
  • Thermal break via. Polymer glazing clip
  • Permanodic™ anodized finishes in 7 standard choices
  • Painted finishes in 42 standard choices and unlimited custom choices  
OPTIONAL FEATURES
  • Two color capability
  • 1-1/4" (31.8) perimeter sightline
  • Project specific U-factors (See Thermal Charts)


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Building Materials - Glass & Glazing

Name Value
Air Infiltration 0.06 CFM @ 6.24 psf

All BIM objects are real products from real manufacturers confirmed and approved