We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

HPX Monumental Sliding Doors

Unique ref.: 20578
Brand: Kawneer NA
Product family: Doors
Product group: Preassembled Door and Frame Units
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (7)
HPX Monumental Sliding Doors
  • 1-1/4" (31.8mm), 2-5/16" (74.6mm), 4-1/4" (108mm) or 6-5/8" (168.3mm) sightline
  • 6-3/4" (171.5mm) depth
  • Non-thermal performance
  • Hurricane resistance
  • Exterior application
Product FeaturesHigh performance Sliding Doors designed to meet extreme conditions

Key Features Include:
 
  • HPX Sliding Doors are designed for high-rise coastal applications up to 40 stories requiring superior wind load and water performance
  • Doors are available with factory glazing
  • HPX Sliding Doors have been tested to meet current codes requiring protection of openings in wind borne debris regions.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Door sets
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Door sets

Name Value
Air Infiltration 0.37 CFM @ 6.24 psf

All BIM objects are real products from real manufacturers confirmed and approved