We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

990 Sliding Doors

Unique ref.: 20571
Brand: Kawneer NA
Product family: Doors
Product group: Preassembled Door and Frame Units
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (8)
990 Sliding Doors
  • 1-3/4" (44.5mm) or 2-1/2" (xxmm) sightline
  • 4-1/2" (114.3mm) depth
  • Non-thermal performance
  • Exterior application
Product FeaturesThe 990 door is engineered for rain-battered, high and low-rise applications.

Key Features Include:
 
  • Features an adjustable steel ball-bearing, tandem-roller assembly to assure trouble-free, smooth operation and positive weatherseals on all sides
  • The manual sliding 990 is a complete system of door, door frame and hardware, available in four configurations 
  • Stile face width is 2-1/2" (63.5) and the door accepts infills from 3/16" to 1" (4.8 to 25.4) 
  • Withstands water infiltration at 10 PSF and meets or exceeds all criteria established by AAMA for ratings of C30, HC40 and HC60


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Door sets
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Door sets

Name Value
Air Infiltration 0.37 CFM @ 6.24 psf

All BIM objects are real products from real manufacturers confirmed and approved