We are using cookies to provide our services

By using our services you agree to our use of cookies

PG 123™ Framing

Unique ref.: 20227
Brand: Kawneer NA
Product family: Building Materials
Product group: Glazing Frames
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (1)
Product Features

Responding to the need for quality control, simplified fabrication and faster installation, Kawneer has designed PG 123™, a ribbon window and multilite punched opening system with preglaze capability, labor-savings and unit construction.
 
The system is structural silicone glazed with captured head and sill cans, and intermediate horizontals.

Key Features Include:
 
ECONOMY 

  • PG 123™ Framing may be supplied in stock lengths or factory fabricated
  • In addition, the system can be pre-assembled and pre-glazed under controlled shop conditions that save time compared to field construction
  • Screw spline joinery, with square cuts and no miters or notching, reduce fabrication time
  • Pre-glaze units are installed from the interior of the building to minimize weather delays and reduce the need for scaffolds and lift equipment

PERFORMANCE
  • Incorporates the IsoWeb™ glass reinforced nylon thermal break that provides improved condensation resistance and reduces thermal transmittance
  • Fully pressure equalized with a rain screen gasket to eliminate the exterior seal between glazed units
  • PG 123™ Framingis fully tested to appropriate AAMA, ASTM & CAN/CSA A-440 standards for air, water and structural performance  
AESTHETICS
  • The ribbon window system is structural silicone glazed vertically with optional applied covers to give a four-sided captured appearance
  • Optional vertical covers provide a clean, monumental appearance without sight line build up for building owners who prefer more traditional aesthetics
  • The IsoWeb™ Thermal Break offers dual finish options, allowing different interior and exterior color finishes
  • Accommodates a one-inch infill with ¼ inch adaptors for spandrel applications


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Building Materials - Glass & Glazing

Name Value
Air Infiltration 0.06 CFM @ 6.24 psf

All BIM objects are real products from real manufacturers confirmed and approved