We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

2500 PG Wall™ Curtain Wall System

Unique ref.: 20037
Brand: Kawneer NA
Product family: Walls
Product group: Curtain Walls
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (2)
2500 PG Wall™ Curtain Wall System
  • 2-1/2" (63.5mm) sightline
  • 7-1/2" (190.5mm) depth
  • Structural silicone glazed (SSG) options
  • Unitized, preglazed and fabricated system
Product FeaturesToday's fast paced construction schedules demand it all – high quality, fast installation, simplified fabrication, superior performance and design flexibility.  As budgets continue to tighten and on-site space or skilled labor become more scarce, Kawneer’s unitized solutions balance the need for rapid close-in with design aesthetics, durability and structural integrity.  
 
Kawneer’s 2500 PG Wall™ curtain wall system is a unitized solution engineered to meet these criteria and more.  It is offered in a wide range of options that can be customized to each project.  Whether you prefer stock length, fabricated or pre-assembled and glazed – this is a unitized solution, the way you want it.
 
2500 PG Wall offers the flexibility to meet range of budgets, worker availability and timelines:  
  • Stock lengths offer glazing contractors the flexibility of providing fabrication and pre-glazing under controlled conditions in their own shop.
  • Factory fabricated units can help meet tight construction schedules when there is a lack of necessary manpower or equipment.
  • The ideal option to ease timeline pressures, pre-assembled and glazed units ensure quality control and increased productivity for almost any size or configuration.
 
Key Features Include:
  • Unitized construction accelerates installation, reducing field labor costs
  • 2-1/2" x 7-1/2" (63.5 x 190.5) profile
  • Available systems include:
    - Four-Sided Captured
    - Vertical SSG (Structural Silicone Glazed)
    - Horizontal SSG
    - Four-sided SSG
  • Suitable for new construction or remodel
  • Fully tested including thermal and acoustic
  • Provided with full engineering documentation and support
  • Dual finish capabilities


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - Curtain Walls
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Walls - Curtain Walls

Name Value
Air Infiltration 0.06 CFM @ 6.24 psf

All BIM objects are real products from real manufacturers confirmed and approved