We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

AA™900 Thermal Windows

Unique ref.: 17284
Brand: Kawneer NA
Product family: Windows
Product group: Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (6)
AA™900 Thermal Windows
  • 2-5/8" (66.7mm) depth
  • Commercial window (CW)
  • High thermal performance
  • Fixed, casement or projecting configuration
  • Hurricane resistance
Product FeaturesWeathertight versatility. High thermal performance.

Key Features Include:
 
  • Heavy Commercial Grade Window
  • Tested to US and Canadian Standards
  • IsoWeb™ Polyamide Thermal Break
  • Accentuated Tubular Profiles
  • 45° Mitered Vent and Frame Corners
  • Unique Mechanically Clipped or Staked Corner Joinery
  • Factory Silicone Glazed or Field Dry Glazed
  • Adjustable Euro-groove Mounted Hardware
  • Single Handle Multi-Point Locking
  • Multiple Locking Handle Styles and Finishes
  • Interior Applied Glazing Bead
  • Architectural Anodized Finishes and Applied Coatings
  • Interior and Exterior Dual Finish Options
  • Two Year Manufacturer’s Warranty
  • Compatible with Storefront and Curtain Wall Systems
  • Large and Small Missile Impact tested for Fixed, Project Out and Casement Outswing configurations


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Other
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Other

Name Value
Air Infiltration 0.10 CFM @ 6.24 psf
Material Aluminum

Kawneer NA

Properties

Name Value
Glazing Thickness 1/4" | 1" | 2"
Function Exterior | Interior
Glass U-Factor Fixed 0.48 to 0.24
Overall U-Factor Fixed 0.52 to 0.34 | Projected In 0.57 to 0.45 | Project Out 0.61 to 0.50
Type of Glazing Monolithic | Insulating

All BIM objects are real products from real manufacturers confirmed and approved