We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Trifab™ VersaGlaze™ 451/451T Framing System

Unique ref.: 17272
Brand: Kawneer NA
Product family: Building Materials
Product group: Glazing Frames
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (12)
Product Features

Trifab™ VG (VersaGlaze™) Framing systems are built on the proven and successful Trifab platform – with all the versatility its name implies. Trifab set the standard and Trifab™ VG improves upon it.
 
There are enough fabrication, design and performance choices to please the most discerning building owner, architect and installer. Plus the confidence a tried and true framing system instills.
 
Select from four glazing applications, four fabrication methods and multiple infill choices. 
 
Consider thermal options and performance, SSG and Weatherseal alternatives and your project takes an almost custom shape whether your architecture is traditional or modern and the building is new or retrofitted.

KEY FEATURES INCLUDE

  • Hurricane Impact tested on Shutter Application Only
  • Trifab™ VG 451/451T Framing is 4-1/2" (114.3) deep with a 2" (50.8) sightline
  • Front, Center, Back or Multi-Plane glass applications
  • Flush glazed from either the inside or outside
  • Screw Spline, Shear Block, Stick or Type-B fabrication
  • SSG / Weatherseal option
  • Isolock™ lanced and debridged thermal break option with Trifab™ VG 451T Framing
  • Infill options up to 1-1/8" (28.6) thickness
  • Permanodic™ anodized finishes in 7 choices
  • Painted finishes in standard and custom choices
 
OPTIONAL FEATURES
  • High performance interlocking flashing
  • Acoustical rating per AAMA 1801 and ASTM E 1425
  • Project specific U-factors (See Thermal Charts) 
 
PRODUCT APPLICATIONS
  • Storefront, Ribbon Window or Punched Openings
  • Single-span
  • Integrated entrance framing allowing Kawneer standard entrances or other specialty entrances to be incorporated
  • Kawneer windows including GLASSvent™ are easily incorporated


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Building Materials - Glass & Glazing

Name Value
Air Infiltration 0.06 CFM @ 6.24 psf
Application Storefront ; Ribbon windows ; Punched openings ; Single span
Fabrication Method Shear Block, Screw Spline, Stick, Type B
Glass Capture Flush Glazed
Glass Installation Outside ; Inside
Glass Solar Heat Gain Coefficient 0.2 — 0.9
Glass Visible Transmittance 0.2 — 0.9
Installation Style Stick
Material Aluminum
Steel Reinforcing Available True
Structural - Uniform Wind Load < L/175 @ 20 psf
System Depth 4.5
Water Infiltration 8

All BIM objects are real products from real manufacturers confirmed and approved