We are using cookies to provide our services

By using our services you agree to our use of cookies

1600 Wall System™5 Curtain Wall

Unique ref.: 17034
Brand: Kawneer NA
Product family: Walls
Product group: Curtain Walls
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (2)
1600 Wall System™5 Curtain Wall
  • 2-1/2" (63.5mm) sightline
  • 6" (152.4mm), 7-1/2" (190.5mm) or 10" (254mm) depth
  • Thermal performance
  • Low to high rise application
  • Structural silicone glazed (SSG) options
Product FeaturesAn inside glazed curtain wall/ribbon window system featuring screw spline fabrication.

Key Features Include:
 
  • Narrow 2-1/2" (63.5) sightline with 6" (152.4) and 7-1/2" (190.5) system depths
  • Inside glazed
  • Condensation water management capability
  • Integral perimeter caulk leg
  • Thermally improved
  • Snap-on covers
  • Dual finish capabilities
  • TYPE "A" Fabrication: Screw Spline or Shear Block
  • TYPE "B" Fabrication: Punched openings
  • SSG Option


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - Curtain Walls
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Walls - Curtain Walls

Name Value
Air Infiltration 0.06 CFM @ 6.24 psf
Application Low to High-Rise
Material Aluminum

Kawneer NA

Properties

Name Value
Glazing Thickness 1/8" | 1/4" | 1"
System Depth 6" | 7-1/2"
Thermal Transmittance - U factor Captured - 0.74 (Clear)
Glass Capture Captured, 2-Side SSG
Glass Installation Inside
Type Low to High-Rise Curtain Wall
Type of Glazing Monolithic | Insulating
Hurricane Resistant Tested No
Fabrication method Shear Block, Screw Spline
Installation Style Stick
Steel Reinforcing Available Yes

All BIM objects are real products from real manufacturers confirmed and approved