We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

2250 IG (Inside Glazed) Curtain Wall System

Unique ref.: 17033
Brand: Kawneer NA
Product family: Walls
Product group: Curtain Walls
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (2)
2250 IG (Inside Glazed) Curtain Wall System
  • 2-1/4" (57.2mm) sightline
  • 4-1/2" (114.3mm) , 6" (152.4mm), or 7-1/2" (190.5mm) depth
  • Thermal performance
  • Structural silicone glazed (SSG) options
  • Inside glazed
Product FeaturesToday’s construction requires that architects balance desired aesthetics with practical realities of performance and cost. 
 
Kawneer’s dual purpose 2250 IG ribbon window and curtain wall system responds to these needs, offering new levels of quality, dependability and performance.

Key Features Include:
 
  • Narrow 2-1/4" (57.2) sightline
  • 4-1/2" (114.3), 6" (152.4) and 7-1/2" (190.5) system depths for 1” (25.4) glazing
  • 5-1/4" (133.4) and 6-3/4" (171.5) system depths 1/4” (6.4) glazing
  • Incidental water management capability
  • Thermally improved
  • Dual finish capability
  • Shear block and screw spline construction for easy fabrication 
  • Structural silicone glazed option 
  • Optional rain screen backpans 
  • Optional pressure plate for outside glazed applications 
  • Integrates with concealed GLASSvent™


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - Curtain Walls
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Walls - Curtain Walls

Name Value
Air Infiltration 0.06 CFM @ 6.24 psf

All BIM objects are real products from real manufacturers confirmed and approved