We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

1600 Wall System™3 Curtain Wall

Unique ref.: 17031
Brand: Kawneer NA
Product family: Walls
Product group: Curtain Walls
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (2)
1600 Wall System™3 Curtain Wall
  • 2-1/2" (63.5mm) sightline
  • 6" (152.4mm) or 7-1/2" (190.5mm)
  • High thermal performance
  • Low to high rise applications
  • Structural silicone glazed (SSG) options
Product FeaturesInside/outside-glazed 1600 Wall System™3 from yesterday’s pioneer and today’s world leader provides everything you ever wanted in curtain wall systems. 
 
1600 Wall System™3 incorporates inside glazing and the IsoStrut™ thermal barrier to provide first-rate structural capability, outstanding thermal performance and installation economies. And it’s versatile enough for low to high-rise, monumental curtain wall applications — from offices to hospitals and government buildings to art centers.

Key Features Include:
 
  • Incorporates IsoStrut® Thermal Barrier for superior structural and thermal performance
  • Design flexibility allows a structural silicone glazing option 
  • Integral exterior cover and thermal isolator reduce installed cost 
  • Inside glazing reduces installation costs
  • Outside glazing option for spandrel re-glazing


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - Curtain Walls
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Walls - Curtain Walls

Name Value
Air Infiltration 0.06 CFM @ 6.24 psf
Application Low to High-Rise
Material Aluminum

Kawneer NA

Properties

Name Value
Glazing Thickness 1/8" | 1/4" | 1"
System Depth 6" | 7-1/2"
Thermal Transmittance - U factor Captured - 0.41 (Clear)
Glass Capture Captured, 2-Side SSG
Glass Installation Inside | Outside
Type Low to High-Rise Curtain Wall
Type of Glazing Monolithic | Insulating
Hurricane Resistant Tested No
Fabrication method Shear Block
Installation Style Stick
Steel Reinforcing Available Yes

All BIM objects are real products from real manufacturers confirmed and approved