We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

1600 Wall System™4 Curtain Wall

Unique ref.: 17029
Brand: Kawneer NA
Product family: Walls
Product group: Curtain Walls
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (2)
1600 Wall System™4 Curtain Wall
  • 2-1/4" (57.2mm) sightline
  • 6" (152.4mm) or 7-1/2" (190.5mm)
  • High thermal performance
  • Low to high rise application
Product FeaturesYou requested a curtain wall offering inside glazing, ease of fabrication, low installation costs, design options and, of course, high thermal and structural performance.  Now the wish list has come true — Kawneer's 1600 Wall System®4 offers all these and more:
 
  • A 2-1/4” (57.2) profile
  • IsoStrut™ Thermal Break for superior structural and thermal performance
  • Optional IsoLock™ Thermal Break
  • Both 6” (152.4) and 7-1/2” (190.5) overall frame depths
  • Excellent air and water performance
  • Easy, fast and economical shear block fabrication
  • Inside glazing to reduce installation costs
  • An outside glazing option for spandrel re-glazing
  • Two-color design options

As a result, the versatile 1600 Wall System™4 accommodates monumental applications, multi-lite punched openings and ribbon windows in both new and remodel construction projects.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - Curtain Walls
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Walls - Curtain Walls

Name Value
Air Infiltration 0.06 CFM @ 6.24 psf
Application Low to High-Rise
Material Aluminum

Kawneer NA

Properties

Name Value
Glazing Thickness 1/8" | 1/4" | 1"
System Depth 6" | 7-1/2"
Glass Capture Captured
Thermal Transmittance - U factor Captured - 0.37 (Clear)
Glass Installation Inside | Outside
Type Low to High-Rise Curtain Wall
Type of Glazing Monolithic | Insulating
Hurricane Resistant Tested No
Fabrication method Shear Block, Screw Spline
Installation Style Stick
Steel Reinforcing Available Yes

All BIM objects are real products from real manufacturers confirmed and approved