We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

AA™3900 Thermal Sliding Doors

Unique ref.: 16867
Brand: Kawneer NA
Product family: Doors
Product group: Preassembled Door and Frame Units
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
AA™3900 Thermal Sliding Doors
  • 4-1/2" (114.3mm) sightline
  • 4-3/4" (120.7mm) depth
  • Thermal performance
  • Exterior application
Product FeaturesAA™3900 Thermal Sliding Door provides contemporary styling with high thermal performance.

Key Features Include:
 
  • High performance ratings for structural, air infiltration, thermal efficiency and water resistance.
  • Tested to applicable North American Standards: AAMA / NWDA / CSA 101 / I.S.2 / A440
  • Mitered panel and frame corners.
  • Available as OX, XO, OXO and OXXO configurations.
  • OOX and XOO configurations possible with optional vertical mullion.
  • Accommodates 1" and 1-5/16" infills.
  • Handle options in a variety of styles and finishes.
  • Heavy duty stainless steel casters.
  • Stainless steel track insert for sliding panels.
  • Stainless steel 1-point and 2-point hookbolt locks and keepers.
  • Optional applied interior insect screens.
  • IsoWeb™ polyamide thermal break allows two-color option.
  • Permanodic™ anodized finishes in 7 choices.
  • Painted finishes in standard and custom choices.
Product Applications:

  • The AA™3900 is a high performance non-impact rated, thermal sliding door for use in condominiums, lofts, hotels and apartments.
  • The AA™3900 is intended to be installed in "punched" openings or as a liner frame within other Kawneer framing or curtain wall systems.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Door sets
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Door sets

Name Value
Air Infiltration 0.30 CFM @ 6.24 psf

All BIM objects are real products from real manufacturers confirmed and approved