We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

IR 500/501 Framing

Unique ref.: 16866
Brand: Kawneer NA
Product family: Building Materials
Product group: Glazing Frames
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (2)
Product Features

Hurricane Resistant framing systems designed and engineered for single span storefronts, low to mid-rise ribbon window and punched opening applications.

Key Features Include:
 

  • IR 500 is 5" deep and has a 2-1/2" (63.5) sightline
  • IR 501 is 5" (127) deep and has a typical 2-1/2" (63.5) sightline and a 2-3/4" (69.9) sightline at intermediate vertical mullions
  • Screw spline fabrication
  • Center glazed
  • Outside glazed with an internal silicone seal
  • IR 500 glazing options are 9/16" (14.3), 5/8" (15.9) impact resistant and 1/4" (6.4) non-impact
  • IR 501 glazing options are 1-5/16" (33.3) insulated impact resistant and 1" (25.4) non-impact
  • Integrates 350 IR Medium Stile single or pairs of Entrances
  • Tested to meet current codes requiring protection of openings in wind borne debris regions.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Glass & Glazing
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Building Materials - Glass & Glazing

Name Value
Air Infiltration 0.06 CFM @ 6.24 psf
Application Impact resistant ; Storefront ; Ribbon windows ; Punched Openings ; Low to Mid Rise ; Single Span
Fabrication Method Screw Spline
Function Exterior
Glass Capture Flush Glazed
Glass Installation Outside
Glass Plane Center
Hurricane Resistant Tested Large Missile Impact ; Small Missile Impact
Installation Style Stick
Material Aluminum
Steel Reinforcing Available False
Structural - Uniform Wind Load < L/180 @ 65 psf
System Depth 5
System Sightline 2.5
Type 2-1/2" X 5" Non-Thermal Impact Resistent Framing System
Type of Glazing Insulated Glass
Water Infiltration 12

All BIM objects are real products from real manufacturers confirmed and approved