We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

190/350/500 Standard Entrances

Unique ref.: 16342
Brand: Kawneer NA
Product family: Doors
Product group: Preassembled Door and Frame Units
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (6)
190/350/500 Standard Entrances
  • 2-1/8" (54mm), 3-1/2" (87.9mm), or 5" (127mm) sightline
  • 1-3/4" (44.5mm) depth
  • Non-thermal performance
  • Moderate to high traffic application
Product FeaturesTough yet attractive, the clean lines of Kawneer’s Standard Entrances are designed as a single-source package of door, door frame and hardware that is easily adaptable to custom requirements. 
 
Designed to complement new or remodel construction, modern or traditional architecture, they are engineered, constructed and tested to make good first impressions while withstanding the rigors of constant use by occupants and visitors.
 
The 190 Narrow Stile Entrance
  • Is engineered for moderate traffic in applications such as stores, offices and apartment buildings
  • Vertical stile measures 2-1/8" (54); top rail 2-1/4" (57.2) and bottom rail 3-7/8" (98.4)
  • Results in a slim look that meets virtually all construction requirements
 
The 350 Medium Stile Entrance
  • Provides extra strength for applications such as schools, institutions and other high traffic applications
  • Vertical stiles and top rails measure 3-1/2" (88.9)
  • Bottom rail measures 6-1/2" (165.1) for extra durability
 
The 500 Wide Stile Entrance
  • Creates a monumental visual statement for applications such as banks, libraries and public buildings
  • Vertical stiles and top rail are 5" (127); bottom rail measures 6-1/2" (165.1)
  • Results in superior strength for buildings experiencing heavy traffic conditions
 
General
  • Heights vary to 10 feet; widths range from approximately 3 to 4 feet
  • Door frame face widths range to a maximum of 4" (101.6), while depths range to 6" (152.4)
  • Door operation is single or doubleacting with maximum security locks or Touch Bar Panics standard
  • Architect's Classic one inch round, bent bar push/pull hardware is available in various finishes and sizes
  • Infills range from under 1/4 (6.4) to more than 1" (25.4)


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Door sets
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Door sets

Name Value
Air Infiltration 0.50 CFM @ 6.24 psf|1.00 CFM @ 1.57 psf
Application Moderate Traffic
Height 84" to 96" Door Opening
Material Aluminum
System Depth 1.75
Type of Glazing Monolithic ; Insulating

Kawneer NA

Properties

Name Value
Glass Capture Captured
Function Exterior | Interior
Type Narrow Stile Swing Door|Medium Stile Swing Door|Wide Stile Swing Door
Hinging Types Offset Pivot | Butt Hinge | Continuous Gear Hinge | Center Pivot
Glass Installation Outside | Inside
Door Corner Construction Welded

All BIM objects are real products from real manufacturers confirmed and approved