We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

1600 Wall System™2 Curtain Wall

Unique ref.: 16215
Brand: Kawneer NA
Product family: Walls
Product group: Curtain Walls
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (2)
1600 Wall System™2 Curtain Wall
  • 2-1/2" (63.5mm) sightline
  • 6" (152.4mm), 7-1/2" (190.5mm) or 10" (254mm) depth
  • Thermal performance
  • Low to mid rise applications
  • Structural silicone glazed (SSG), blast mitigation, hurricane resistance
Product FeaturesBuilding on the proven success of Kawneer's 1600 Wall System™ which set the standards for curtain wall engineering, 1600 Wall System™2 provides reliability with versatile features. It is stick fabricated, Structural Silicone Glazed (SSG) curtain wall for low-to-mid-rise applications and is designed to be used independently or as an integrated system, with 1600 Wall System™1, to provide visual impact for almost any type of building.
 
1600 Wall System 2 Hurricane Resistant Curtain Wall is an impact resistant 2 ½”  sightline curtain wall system that offers an additional line of defense against high winds, heavy rains, and hurricanes.


Key Features Include:
 
  • A structural silicone glazed curtain wall
  • The outside glazed and SSG versions can be used independently or together
  • Pressure glazed system for low to mid-rise applications
  • Concealed fastener joinery creates smooth, monolithic appearance
  • Fillers produce uninterrupted seam lines by snapping onto optional open-back mullions
  • Impact resistant framing options: 7-13/16" and 10” for both small missile impact and large missile impact


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - Curtain Walls
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Walls - Curtain Walls

Name Value
Air Infiltration 0.06 CFM @ 6.24 psf
Application Low to Mid-Rise Curtain Wall
Material Aluminum

Kawneer NA

Properties

Name Value
Glazing Thickness 0" to 1"
Glass Capture 2-side SSG
System Depth 6" | 7-1/2"
Type Low to Mid-Rise Curtain Wall
Type of Glazing Monolithic | Insulating
Hurricane Resistant Tested No
Glass Installation Outside
Fabrication method Shear Block
Thermal Transmittance - U factor SSG - 0.58 (clear)
Installation Style Stick
Steel Reinforcing Available Yes

All BIM objects are real products from real manufacturers confirmed and approved