We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

1600 Wall System™1 Curtain Wall

Unique ref.: 16213
Brand: Kawneer NA
Product family: Walls
Product group: Curtain Walls
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (4)
1600 Wall System™1 Curtain Wall
  • 2-1/2" (63.5mm) sightline
  • 6" (152.4mm), 7-1/2" (190.5mm) or 10-1/2" (267mm) depth
  • Thermal performance
  • Low to mid rise applications
  • Blast mitigation, hurricane resistance
Product Features

Building on the proven success of Kawneer's 1600 Wall System™ which set the standards for curtain wall engineering, 1600 Wall System™1 provides reliability with versatile features. It is a stick fabricated, pressure glazed curtain wall for low to mid-rise applications and is designed to be used independently or as an integrated system, with 1600 Wall System™2, to provide visual impact for almost any type of building.
 
1600 Wall System 1 Hurricane Resistant Curtain Wall is an impact resistant 2 ½”  sightline curtain wall system that offers an additional line of defense against high winds, heavy rains, and hurricanes.
 

Key Features Include:
 

  • An integrated, outside glazed, captured curtain wall
  • Pressure glazed system for low to mid-rise applications
  • Concealed fastener joinery creates smooth, monolithic appearance
  • Fillers produce uninterrupted seam lines by snapping onto optional open-back mullions
  • Meets current codes requiring protection of openings in wind borne debris regions
  • Impact resistant framing options: 7-1/16", 7-13/16", 10-1/16" & 10-13/16"

 


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - Curtain Walls
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Walls - Curtain Walls

Name Value
Air Infiltration 0.06 CFM @ 6.24 psf
Application Low to Mid-Rise Curtain Wall
Material Aluminum

Kawneer NA

Properties

Name Value
Glazing Thickness 0" to 1-1/8"
System Depth 6" | 7-1/2"|10-1/2"
Glass Capture Captured
Thermal Transmittance - U factor Captured - 0.48 (Clear)
Type Low to Mid-Rise Curtain Wall
Type of Glazing Monolithic | Insulating
Glass Installation Outside
Fabrication method Shear Block
Hurricane Resistant Tested Small Missile, Large Missle
Installation Style Stick
Steel Reinforcing Available Yes

All BIM objects are real products from real manufacturers confirmed and approved