We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

512 Ventrow Thermal Ventilator

Unique ref.: 16212
Brand: Kawneer NA
Product family: Windows
Product group: Window Vents
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (1)
512 Ventrow Thermal Ventilator
  • 3-19/32" (91.3mm) frame dept
  • Thermal performance
  • Horizontal ventilator configuration
Product FeaturesThermally broken, insulated, modular, insert ventilator.

Key Features Include:
 
  • Rain screen element over ventilator prevents direct rain contact with the ventilator weathering
  • Air movement results from natural air circulation
  • Highly effective ventilator seal
  • No operating hardware required
  • Finger tip control of opening and closing
  • Visually the same, either open or closed 
  • Can be installed in any Kawneer fixed frame with a depth of 4" (101.6) or more
  • Optional keyed lock
  • Meets the highest performance levels of CSA Standard CAN / CSA-A440
  • Factory Fabricated


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Hardware
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved