We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Trifab™ 601/601T/601UT Framing System

Unique ref.: 04356
Brand: Kawneer NA
Product family: Curtain Wall Components
Product group: Trifab® 601/601T/601UT
Date of publishing: 2012-10-04
Edition number: 1
Type: Object (single object)
Download (1)
Trifab™ 601/601T/601UT Framing System
  • 2" (50.8mm) sightline
  • 6" (152.4mm) depth
  • Ultra thermal, high thermal or non-thermal performance
  • Center glazed
  • Hurricane resistance
Product FeaturesTrifab® 601, 601T and 601UT Framing Systems' larger, more versatile span delivers more thermal options and more design choices
 
Designed to add increased thermal performance and value, Kawneer’s new addition to the company’s trusted Trifab® platform gives you more. More flexibility. More thermal options. More design choices. Flexible enough for a wide range of building projects, Trifab® 601 Series Framing Systems have a 6" depth, which accommodates higher spans than conventional 4-1/2" storefront framing systems. The new 3-in-1 series includes the non-thermal Trifab® 601, the single thermal break Trifab® 601T and the dual thermal break Trifab® 601UT. The greater system depth combined with three thermal performance options make this one of the most versatile framing systems available.

Key Features Include: 
  • Trifab® 601/601T/601UT is 6" deep with a 2" sightline
  • Center Plane glass application
  • Flush glazed from either the inside or outside
  • Screw Spline fabrication
  • Dual Isolock® lanced and debridged thermal break
  • Infill options up to 1-1/8" thickness
  • Permanodic® anodized finishes in 7 choices
  • Painted finishes in standard and custom choices
 
Optional Features:
  • High performance flashing
  • Acoustical rating per AAMA 1801 and ASTM E 1425
  • Project specific U-factors (See thermal charts in Architectural Detail Manual) 
 
Product Applications:
  • Storefront, Ribbon Window or Punched Openings
  • Single-span
  • Integrated entrance framing allowing Kawneer standard entrances or other specialty entrances to be incorporated
  • Kawneer windows or GLASSvent™ are easily incorporated


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Walls - Curtain Walls
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
CSI MasterFormat 2014 Code: 08 41 13
CSI MasterFormat 2014 Title: Aluminum-Framed Entrances and Storefronts
OmniClass Number: 23-13 33 23 11
OmniClass Title: Aluminum-Framed Storefronts
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Walls - Curtain Walls

Name Value
Depth 6

Kawneer NA

Properties

Name Value
Colors Clear | Champagne | Black | Light Bronze | Medium Bronze | Dark Bronze | Custom
Finish Permanodic® Anodized | Painted Finishes including Fluoropolymers

All BIM objects are real products from real manufacturers confirmed and approved