We are using cookies to provide our services

By using our services you agree to our use of cookies

InLighten™ Interior Light Shelf

Unique ref.: 04316
Brand: Kawneer NA
Product family: Curtain Wall Components
Product group: InLighten® Light Shelf
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (2)
InLighten™ Interior Light Shelf
  • Interior shelf designed to reflect sunlight deep into building
  • Variable angles and depth
  • Compatible with curtain walls and storefront framing
  • Increases daylighting
  • Translucent polycarbonate or opaque aluminum composite (ACM) panel options like Reynobond® Panels
  • Potential Leadership in Energy and Environmental Design (LEED) credits
Product FeaturesKawneer has rewritten the energy saving value equation for its architectural light shelf by using minimalist design principles. The result is a flexible and versatile solution that helps reduce the need for artificial lighting and increase energy savings in a building. At the core of their functionality, architectural light shelves are designed to reflect sunlight deeper into the interior of a building by "bouncing" natural light up to the ceiling and have been proven to reduce perimeter lighting requirements and enhance the occupant experience. 
 

InLighten™ leverages minimal material content, sightlines, weight, installation and maintenance efforts, all while maximizing value, daylighting and design options. 
 
InLighten™ features an extruded aluminum chassis system and offers several panel choices. The availability of depths of up to 30" (762 mm) allows you to maximize the overall reflective surface area. The light shelf also incorporates a tilt feature for easy cleaning of the top reflective panel surface. 
 
The ability to attach InLighten™ to multiple Kawneer curtain wall and storefront framing systems makes it a perfect candidate for either new or retrofit projects.

Features
  • Attaches to multiple Kawneer Curtain Wall and Storefront systems*
  • Available in depths up to a maximum size of 30 inches (762mm)
  • Translucent polycarbonate or opaque aluminum composite (ACM) panel options like Reynobond® Panels
  • Innovative design allows panels to be tilted for care and cleaning
  • Simplified installation and panel hanging operation
  • Standardized corner design creates seamless product visual without sacrificing performance
  • Designed to avoid interference with installation or operation of typical window treatments
  • Thoroughly engineered using advanced finite element analysis (FEA) modeling techniques and physical testing
  • Qualifies for up to three LEED categories
  • Extruded components can be painted or anodized
 
Product Applications
  • Ideal for improving daylighting in Schools, Hospitals, Retail Locations, Offices, Banks, and Restaurants
  • Can be applied to both new or retrofit projects
 
*NOTE - COMPATIBLE SYSTEMS:
  • Curtain wall system mounting mullion with face width of 2” (51 mm) or greater and wall thickness greater than 0.080” (2 mm).
  • Center or Front Set Storefront system with single piece tubular mounting mullion, with face width of 2” (51 mm) or greater and mounting mullion wall thickness greater than 0.080” (2 mm).


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - Curtain Walls
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Walls - Curtain Walls

Name Value
Maximum Span Up to 72"

Kawneer NA

Properties

Name Value
Maximum Projection Up to 30"

All BIM objects are real products from real manufacturers confirmed and approved