We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Versoleil™ SunShade - Outrigger System - for Storefront

Unique ref.: 04315
Brand: Kawneer NA
Product family: Curtain Wall Components
Product group: Versoleil™ SunShade
Date of publishing: 2012-05-24
Edition number: 1
Type: Object (single object)
Download (22)
Versoleil™ SunShade - Outrigger System - for Storefront
  • 30" (762mm) depth
  • Compatible with storefront framing
  • Variable blade options
  • Potential Leadership in Energy and Environmental Design (LEED) credits
Product FeaturesVersoleil™ SunShade - Outrigger System
A Versitile Combination of Aesthetics, Performance and Energy Conservation

 
The Outrigger System’s innovative construction allows designers to mix and match components while maintaining aesthetic consistency between the curtain wall and storefront elements of the building façade. The system’s standard 30" depth with outrigger arm, blade and fascia options address specific project needs and provide superior shading capabilities that reduce solar heat gain to help maximize energy savings and reduce glare.


Key Features Include:
  • Economical
  • Standard designs
  • Screw Spline assembly
  • Can be used with TRIFAB® VG 451/451T/451UT
  • Screw Spline - 2-1/4" vertical mullion, center glazed
  • Shear Block - 2" vertical mullion, center glazed
  • Helps reduce building energy consumption
  • Permanodic® anodized finishes in seven standard choices
  • Painted finishes in standard and custom choices
  • Shading performance can be analyzed by Solector™ Sun Shading Estimator Tool


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - Curtain Walls
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Walls - Curtain Walls

Name Value
Depth 30

Kawneer NA

Properties

Name Value
Blade Options Cicular|Airfoil|Arch|Planer|Flare|Wave|Infinity|Diamond/Square

All BIM objects are real products from real manufacturers confirmed and approved