We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Versoleil™ SunShade - Outrigger System - for Curtain Wall

Unique ref.: 04305
Brand: Kawneer NA
Product family: Curtain Wall Components
Product group: Versoleil™ SunShade
Date of publishing: 2012-05-24
Edition number: 1
Type: Object (single object)
Download (47)
Versoleil™ SunShade - Outrigger System - for Curtain Wall
  • 30" (762mm) or 36" (914.4mm) depth
  • Compatible with curtain walls
  • Variable blade options
  • Potential Leadership in Energy and Environmental Design (LEED) credits
Product FeaturesVersoleil™ SunShade - Outrigger System
More Options.
More Shades of Versatility.

 
Pre-engineered for multiple curtain wall systems, the versatile system offers dozens of combinations of outriggers, louver blades and fascia caps to provide increased aesthetics, maximum shading and energy-saving potential. Versoleil™ SunShades, whether it’s the Outrigger System or the Single Blade System, incorporate easily into any building envelope, helping your vision become reality for virtually any project under the sun.
 
-> Learn more about Versoleil™ Sunshades

Key Features Include:
  • Standardized solution for seamless integration with 1600 Wall System™1 Curtain Wall, 1600 Wall System™2 curtain Wall, 1600UT System™1 Curtain Wall, 1600 Wall System™5, and 1600 SS (Screw Spline) Curtain Wall systems
  • Tested for combined wind, snow and dead loads
  • 30” (762 mm) and 36" (914.4 mm) deep Outriggers are standard
  • Pre-engineered 90° and 135° inside and outside corners
  • Thermally broken attachment method for 1600 Wall System™1 Curtain Wall, 1600UT System™1 Curtain Wall and 1600 SS Curtain Wall
  • Attachment bracket designed to accept shallow and deep covers
  • Easy to use Load Charts quicken design process
  • Refreshing new blade options, with tubular profiles for spanning wider openings
  • 44 different combinations of outrigger and blade styles allow aesthetic & shading performance flexibility
  • Qualified for up to 3 different LEED® Certification criteria
  • Shading performance can be analyzed by Solector™ Sun Shading Estimator Tool


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Walls - Curtain Walls
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved