We are using cookies to provide our services

By using our services you agree to our use of cookies

Ypsilon - table

Unique ref.: YPxxx
Brand: Karl Andersson & Söner
Product family: Ypsilon
Product group: Table
Date of publishing: 2014-11-25
Edition number: 1
Type: Object (single object)
Download (3)
Ypsilon ( Love Neuschütz, 2009) is the table with the Y-shaped legs, which are made of solid wood. One single top up to width and diameter 1400 mm. Tabletop in a blockboard construction, veneered in oak, beech, birch, ash or walnut, or finished in a white laminate or standard stains on ash. Ypsilon is available with a rectangular, square or¨round tabletop in several different sizes up to 1400 mm and heights of 500 and 720 mm. Ypsilon is ideal for furnishing a conference room, communal areas, at home, or wherever a sturdy all-wood table is needed.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8343
Uniclass 1.4 Description: Tables
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved