Publish your products
WoodWork Light

WoodWork Light

Woodwork Light (2025 design Joel Karlsson Krook & Tjäder) is a new member of the Woodwork family with a slightly changed appearance, simplification of materials and dimensions. The legs have become round, the crossbar between the leg ends has been removed and the frame under the table has been reduced in material. This is purely a matter of function and appearance, without sacrificing stability and quality.

Woodwork Light is used both as a work table and a meeting table, which is usually called a community table.

It is a table where you gather your work team around in the morning for a shared breakfast, and then continue working together during the morning at the same table. Then it is time for a feedback lunch, some standing, some sitting, because the 900 height encourages it. In the afternoon, the company's management team may take over the table for the remainder of the working day.

Specification
  • Woodwork Light is available in rectangular boards and in heights of 730 and 900 mm. The table top is veneered blockboard. The legs and frame are made of solid wood and are equipped with set screws. The table is delivered unassembled and is easy to disassemble with hand tools. Various electrical outlets are available as accessories for the table.

    The table tops are available in veneered oak, ash, standard stains on ash and white-pigmented oak or ash. The top is also available in laminate (white, black, oak*, ash*) and black desktop. Special dimensions and other designs upon request.

    *Woodwork Light in width 1400 mm is not manufactured in oak and ash laminate.

Technical specification
  • Unique ref.woodwork-light
  • Product familyTable
  • Product groupWoodWork Light
  • TypeShowcase (model)
  • Date of publishing2025-09-05
  • Edition number1
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • OmniClass Number23-21 23 15
  • OmniClass TitleResidential Tables

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit