We are using cookies to provide our services

By using our services you agree to our use of cookies

Trippo - storage

Unique ref.: THxxx
Brand: Karl Andersson & Söner
Product family: Trippo
Product group: Storage
Date of publishing: 2014-11-25
Edition number: 1
Type: Object (single object)
Download (3)
The Trippo shelf (Ulla Christiansson, 2002) is developed from the Trippo table that was presented in 2000. The unique feature of the shelf is its beveled back that kind of floats from the wall. Trippo is the shelf with chamfered backs that float from the wall. The shelf is available in three widths, three depths and seven different heights and the gap between the shelves is 234 or 330 mm. The shelf unit is made from blockboard, finished in birch veneer, natural-colored oak veneer or standard colors. Bookends and a clothes rail are available as optional accessories. Trippo is secured to the wall using wood list. A family of table and chair that are home in any surroundings: dining rooms, kitchens, conference rooms, offices, living rooms, TV rooms, bedrooms, coffee corners, lobbies, receptions, hotel rooms, reading rooms, libraries – Trippo is as versatile as your imagination!

Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
This product is available in:
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved