Publish your products
Taverna - seating
Taverna - seating

    Taverna - seating

    Taverna (Sami Kallio, 2024) is inspired by classic peg and restaurant chairs from the beginning of the 20th century. It is a solid wooden chair with finger-jointed back and legs, which provides a strong construction, fine details and material-saving design. Taverna is a traditional chair that is stackable and designed for both modern and classic environments

    Specification
    • Taverna is available with a wooden seat or upholstered cushion in fabric or leather.

      They have in common that it is made of solid wood in the choice of oak, ash, standard stains, white-pigmented oak and ash. As well as being equipped with a felt floor protections.

      The chair with wooden seat is equipped with stacking protection and can stack up to six chairs. As an option, there is a sound absorber which can be mounted under the seat. The chair with upholstered seat can be stacked up to five chairs. A sound absorber under the seat is always included as standard.

      The chair is delivered assembled. The seat is easy to unscrew and replace in case of possible damage or for changing clothes.

    Technical specification
    • Unique ref.taverna-seating
    • Product familySeating
    • Product groupTaverna
    • TypeObject (single object)
    • Date of publishing2024-10-09
    • Edition number1
    • Height (mm)790
    • Width (mm)520
    • Depth (mm)500
    Related
    • Material mainWood
    • Material secondaryUpholstery
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)5
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 21 33 13
    • OmniClass TitleCommercial Restaurant Chairs

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit