Publish your products
SLOPE - Display

SLOPE - Display

Slope (Skala Design 2013), a display shelf on which you can combine informative material and magazines of varying height, width and thickness. Slope’s shelves lean backwards, which enable you to display both thin and thick materials of different heights without them folding over or falling forwards. Slope is available in four heights and four widths, either with sloping shelves only or combined with a magnetic whiteboard or noticeboard covered in Bulletin Board in anthracite grey (color number 2209) or felt in color light-grey, anthracite and offwhite.

Upon request covered felt in Comfort fabric from Gabriel. As an optional extra you can choose an elastic band in black or white that keeps papers, magazines, etc. in place. Slope comes in oak, birch, standard colors and white glazed oak. A metal rail is used to hang it on the wall. Use Slope in receptions, staff rooms, waiting rooms in hospitals, museums, shops, churches, car showrooms, etc.

Specification
  • Slope (Skala Design 2013), a display shelf on which you can combine informative material and magazines of varying height, width and thickness. Slope’s shelves lean backwards, which enable you to display both thin and thick materials of different heights without them folding over or falling forwards. Slope is available in four heights and four widths, either with sloping shelves only or combined with a magnetic whiteboard or noticeboard covered in Bulletin Board in anthracite grey (color number 2209) or felt in color light-grey, anthracite and offwhite.

    Upon request covered felt in Comfort fabric from Gabriel. As an optional extra you can choose an elastic band in black or white that keeps papers, magazines, etc. in place. Slope comes in oak, birch, standard colors and white glazed oak. A metal rail is used to hang it on the wall. Use Slope in receptions, staff rooms, waiting rooms in hospitals, museums, shops, churches, car showrooms, etc.

Technical specification
  • Unique ref.SLVxx
  • Product familySlope
  • Product groupDisplay
  • TypeObject (single object)
  • Date of publishing2014-11-25
  • Edition number1
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit