Publish your products
Sander Bar

Sander Bar

Sander Bar (2025 design Roger Persson) is a development of the Sander armchairs. Sander brings to mind the history of Karl Andersson & Söner. During the 1950s Svensk Fur was produced, which were inspired by the German Bierstube. They were robust with a lot of wood in focus and pine as the main type of wood. With its sweeping back in veneer, upholstered seat and soft shape, Sander Bar is a modern sports lounge variant with good seating comfort and its own form expression.

It is a neat and light bar stool with a wooden feel and is suitable for bar counters and high tables for socializing around both in the personal home and in public spaces. The chairs and armchairs in the Sander family are ideal for combining in the same interior.

Specification
  • Sander Bar is available in seat heights of 650 and 750 mm with upholstered seat and uncovered or upholstered back. By installing an upholstered back tray, comfort is further increased. Base legs in solid wood with felt feet. The footrest is equipped with a milled stainless steel cover.

    The wood types are oak, ash, standard stains on ash and white-pigmented oak or ash. The chair's seat and back can be upholstered in fabric, artificial leather or leather as desired. Fabrics should generally be somewhat stretchy. Striped and checkered patterns should be avoided.

    Sander Bar is delivered assembled. Hand tools are all that is needed to simply detach the back shell from the leg frame. It is a simple matter to separate seat and back, if the chair is to be re-covered.

Technical specification
  • Unique ref.sander-bar
  • Product familySeating
  • Product groupSander Bar
  • TypeShowcase (model)
  • Date of publishing2025-09-05
  • Edition number1
  • Width (mm)490
  • Depth (mm)520
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)8
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • OmniClass Number23-21 23 13
  • OmniClass TitleResidential Seating

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit