Publish your products
RIDÅ - Display

RIDÅ - Display

Ridå (Joel Karlsson 2010), is a magazine rack, a brochure stand, a mirror, a writing board – or a combination of all these functions. Ridå contributes to creating a cosy feeling with its pockets in pressed felt – light grey or anthracite – that helps to absorb and reduce background noise. The magazines or brochures peep out from behind the textile panels like faces from behind a curtain.

Specification
  • Ridå is available in oak, birch, standard colors, standard stains and white glazed oak. Choose a wooden back panel, felt pockets in light grey or anthracite, mirror, whiteboard or a noticeboard covered in Comfort fabric from supplier Gabriel as special option. All back panels are magnetic. Ridå for wall mounting comes in heights of 742 mm and 1451 mm and in widths of 371 mm and 742 mm. The 371 mm wide version hangs either vertically or horizontally on a metal suspension strip.

Technical specification
  • Unique ref.RIxxx
  • Product familyRidå
  • Product groupDisplay
  • TypeObject (single object)
  • Date of publishing2014-11-25
  • Edition number1
Related
  • Material mainWood
  • Material secondaryFibre-felt
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit