Publish your products
PUDDLE - Showcase

PUDDLE - Showcase

Puddle (Anton Björsing 2017) is inspired by splashing water forming a pool. The slight bias and irregularity offers endless possibilities of creating exciting shapes and environments in a square world. Rotate a couple of degrees and experiment with different sizes, colors and materials to see how much difference this makes to the experience. Puddle is perfect for furnishing everything from cafés, hotels, and foyers to lunch rooms, living rooms, schools and waiting rooms.

Puddle is made in three tabletop sizes and heights of 380, 450, 520 and 590 mm. Solid wood tabletop and legs in a choice of oak, birch, ash, standard stains on ash and white glazed oak or ash. The tables also come in standard colors for which the tabletop is made in MDF.

Specification
  • Puddle is made in three tabletop sizes and heights of 380, 450, 520 and 590 mm. Solid wood tabletop and legs in a choice of oak, birch, ash, standard stains on ash and white glazed oak or ash. The tables also come in standard colors for which the tabletop is made in MDF.

Technical specification
  • Unique ref.puddle-showcase
  • Product familyTable
  • Product groupPuddle
  • TypeObject (single object)
  • Date of publishing2017-06-08
  • Edition number1
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 64 00
  • CSI MasterFormat 2014 TitleBooths and Tables
  • OmniClass Number23-21 23 15
  • OmniClass TitleResidential Tables

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit