We are using cookies to provide our services

By using our services you agree to our use of cookies

ponoq - table

Unique ref.: POBxx
Brand: Karl Andersson & Söner
Product family: ponoq
Product group: Table
Date of publishing: 2014-10-30
Edition number: 1
Type: Object (single object)
Download (3)
In the beginning, ponoq (Nils Gulin, 2009-2010) was a wall mounted coat rack in compact laminate. Our product development led to free-standing clothes hanger with base and pillars, with or without umbrella stands. The pillars and the base-plate made it easy to develop further with a tabletop/base plate in the compact laminate which became a table. The pedestal table ponoq’s base-plate can be secured to the floor using a concealed fitting and ideal in environments that are subjected to a lot of hard wear and tear. Pedestal table comes in seven heights, with rectangular or round tabletops in a choice of sizes. ponoq has a tabletop/base-plate in white or black compact laminate, and supporting pedestals in white or black lacquered metal. ponoq pedestal table is ideal for waiting rooms, corridors, schools, museums, art galleries or wherever furniture needs to cope with a lot of hard wear and tear.


Material main: Steel
Material secondary: Laminate
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8343
Uniclass 1.4 Description: Tables
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved