We are using cookies to provide our services

By using our services you agree to our use of cookies

Mill - table

Unique ref.: MIxxx
Brand: Karl Andersson & Söner
Product family: Mill
Product group: Table
Date of publishing: 2014-10-30
Edition number: 1
Type: Object (single object)
Download (3)
Mill (2012) is a table with a solid wooden top and legs. The tabletop has been milled down to produce its distinctive appearance. Mill is available with a round, square or rectangular top in a number of different sizes and in heights of 460, 590 and 720 mm. The table is made of solid wood, so it can be sanded down and relacquered a number of times, making it suitable for use in settings where it is subjected to a lot of wear and tear. Mill comes in a choice of oak, birch, ash, walnut and standard stains on ash. The table is also available in standard colors with tabletop made in MDF. Special sizes and other finishes upon request. You can use Mill to furnish cafés, kitchens and living rooms, or in hotels, schools, waiting areas etc.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8343
Uniclass 1.4 Description: Tables
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved