We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Lollipop - table

Unique ref.: LO3xx
Brand: Karl Andersson & Söner
Product family: Lollipop
Product group: Table
Date of publishing: 2014-10-30
Edition number: 1
Type: Object (single object)
Download (5)
Malin’s inspiration for Lollipop (Malin Lundmark, 2014) comes from the classic coffee-cup saucer; here the table itself becomes the “saucer” for your cup. Lollipop provides the ideal setting for a coffee break or wherever and whenever you need a small surface on which to put things. The various components are all based on the form of a circle or a sphere. The outsize ring serves as a handle but also adds to the light-hearted expression of the table. Use the table as a solitaire or in groups, with or without the ring-shaped handle. Lollipop is easy to move and at home in all sorts of settings – in the living room, next to a favourite armchair, the sofa or the bed. The table comes in two heights and the tabletop in two diameters. The foot is in raw cast concrete or finished in a coloured lacquer. The frame is in shiny chrome, gold-coloured or lacquered, with or without a ring. The tabletop comes in solid oak, birch, ash, walnut, standard colors and standard stains on ash.


Material main: Wood
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8343
Uniclass 1.4 Description: Tables
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved