We are using cookies to provide our services

By using our services you agree to our use of cookies

Hide - table

Unique ref.: HIxxx
Brand: Karl Andersson & Söner
Product family: Hide
Product group: Table
Date of publishing: 2014-10-30
Edition number: 1
Type: Object (single object)
Download (15)
Cables, cables and yet more cables. Whether we like it or not, they are part of our everyday life. However, perhaps we can hide these dull cables as well as possible by adding even more cables? That was what WIS Design had in mind when they created the Hide,(2013), table for Karl Andersson & Söner. Hide is a pedestal table, on which the column is made of metal wires with a polished chrome finish and elastic textile rope. Via a small cut-out at the bottom of the column, an electric cable can be drawn to sockets in walls or floors. This makes Hide a desk, a conference table or a meeting table that is both beautiful and functional, giving you easy access to electrical power without visible cables. The tabletop is available in a variety of sizes and in round, square or rectangular shapes. You can also design a table with the shape and length of your choice. The standard version of Hide features black, white, light-grey or red elastic ropes on a column with a polished chrome finish. The tabletop comes in oak, birch or ash veneers, white laminate and ash in a choice of standard stains. A cable management system is available as an optional accessory.


Material main: Wood
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8343
Uniclass 1.4 Description: Tables
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved