Publish your products
Front Display Plant
Archived

Front Display Plant

Front plant (Skala Design 2009). The glass planter, 500 mm long in clear or white glass, is used together with a 98 mm deep display ledge for wall-mounting. Display ledge of solid wood in oak, birch, standard colors, standard stains on oak and white glazed oak. Finish clear lacquer. Use Front plant for floral decorations on the wall, or as the basis for all sorts of other decorative displays. Front was presented in 2004 as a simple straight magazine strip that is screwed into the wall.

Specification
  • Front plant (Skala Design 2009). The glass planter, 500 mm long in clear or white glass, is used together with a 98 mm deep display ledge for wall-mounting. Display ledge of solid wood in oak, birch, standard colors, standard stains on oak and white glazed oak. Finish clear lacquer. Use Front plant for floral decorations on the wall, or as the basis for all sorts of other decorative displays. Front was presented in 2004 as a simple straight magazine strip that is screwed into the wall.

Technical specification
  • Unique ref.FRGxx
  • Product familyFront
  • Product groupDisplay
  • TypeObject (single object)
  • Date of publishing2014-10-30
  • Edition number1
Related
  • Material mainWood
  • Material secondaryGlass
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit