Publish your products
FRONT - Display Ledge

FRONT - Display Ledge

Front display ledge (Skala Design 2004), is for wall-mounting and comes in lengths of 250, 500, 1000, 1500 and 2000 mm. The ledge for straight (vertical) display comes in 54 mm and 98 mm deep versions; the ledge for sloping display is 54 mm deep. Front ledge comes in solid oak, birch, standard colors, standard stains on oak and white glazed oak. Tempered clear glass in height 32 mm (not for sloping ledge), 150 mm (=A5) and 230 mm (=A4) comes as standard. Plexi glass made-to-measure sizes other types of wood, colors and surface treatment are available on request. Dividers in solid wood that slot on top of the glass fronts to divide each shelf into compartments as accessories. Ledges are used for display magazines, leaflets, posters, photos.

Specification
  • Front display ledge (Skala Design 2004), is for wall-mounting and comes in lengths of 250, 500, 1000, 1500 and 2000 mm. The ledge for straight (vertical) display comes in 54 mm and 98 mm deep versions; the ledge for sloping display is 54 mm deep. Front ledge comes in solid oak, birch, standard colors, standard stains on oak and white glazed oak. Tempered clear glass in height 32 mm (not for sloping ledge), 150 mm (=A5) and 230 mm (=A4) comes as standard. Plexi glass made-to-measure sizes other types of wood, colors and surface treatment are available on request. Dividers in solid wood that slot on top of the glass fronts to divide each shelf into compartments as accessories. Ledges are used for display magazines, leaflets, posters, photos.

Technical specification
  • Unique ref.FR1-2-3xx
  • Product familyFront
  • Product groupDisplay
  • TypeObject (single object)
  • Date of publishing2014-10-30
  • Edition number1
Related
  • Material mainWood
  • Material secondaryGlass
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit