We are using cookies to provide our services

By using our services you agree to our use of cookies

Cross - table

Unique ref.: CRxxx
Brand: Karl Andersson & Söner
Product family: Cross
Product group: Table
Date of publishing: 2014-10-30
Edition number: 1
Type: Object (single object)
Download (5)
Cross (Roger Persson, 2007) is the pedestal table with wooden feeling! The table differs from many pedestal tables with its foot of solid wood that kind of lifts from the floor. It comes in heights of 460, 530, 620, 720, 900 and 1100 mm with a choice of several different sizes of tops. The top itself is made from blockboard finished in oak, Birch, ash veneer, white laminate, standard colors, or standard stains on ash. Special sizes and other finishes upon request. The solid wood star-base included adjustable screws and the pedestal is polish chromed, or in a white or black lacquer finish. This table is the ideal choice for environments where coffee tables, dining tables and stand-up tables are needed in the same design.

Material main: Wood
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Tables
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8343
Uniclass 1.4 Description: Tables
This product is available in:
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
  • Åland Islands

All BIM objects are real products from real manufacturers confirmed and approved